(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Chemical Tube Fitting, Chemical Type, Union Y

for Chemical  Tube Fitting, Chemical Type, Union Y
  • Volume Discount

PPS is used for the main body material, delivering excellent heat resistance, flame retardancy, and chemical resistance.

[Features]
· The main body uses PPS resin for superior heat resistance, flame retardancy (UL94V-0), and chemical resistance properties.
· FKM is utilized in the seal.
· EPDM and NBR types available as optional extras.
· None of the used parts should be exposed to grease.
· Also compliant to Food Sanitation Laws of Japan (FKM type only).
· No need to worry about rust or metal ions.
· Available in two packaging specifications--normal packaging and clean room packaging--to fit specific applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
APY4
APY4C
APY4E
APY4EC
APY4N
APY4NC
APY6
APY6C
APY6E
APY6EC
APY6N
APY6NC
APY8
APY8C
APY8E
APY8EC
APY8N
APY8NC
APY10
APY10C
APY10E
APY10EC
APY10N
APY10NC
APY12
APY12C
APY12E
APY12EC
APY12N
APY12NC
Part NumberMinimum order quantityVolume DiscountDays to Ship Seal Material Application Applicable Fluid Operating Temperature Tube Size 1
(φ)
Package Specifications
1 Piece(s)Available

13 Days or more

-Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~804Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~804Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

EPDMFoods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~804Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDMClean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~804Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-Foods・Drug-RelatedWater / Air0~604Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-RelatedWater / Air0~604Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

-Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~806Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~806Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

EPDMFoods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~806Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDMClean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~806Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-Foods・Drug-RelatedWater / Air0~606Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-RelatedWater / Air0~606Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

-Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~808Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~808Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

EPDMFoods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~808Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDMClean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~808Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-Foods・Drug-RelatedWater / Air0~608Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-RelatedWater / Air0~608Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

-Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8010Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8010Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

EPDMFoods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8010Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDMClean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8010Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-Foods・Drug-RelatedWater / Air0~6010Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-RelatedWater / Air0~6010Clean Room Packaging Specifications
1 Piece(s)Available

15 Days or more

-Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8012Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8012Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

EPDMFoods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8012Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDMClean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8012Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-Foods・Drug-RelatedWater / Air0~6012Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-RelatedWater / Air0~6012Clean Room Packaging Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PPS Resin Fitting Type Union with same diameter
Union, Equal Dia. Union Y

Additional Products in this Category

Tech Support