(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
No copper-based metal used. Also optimal for dealing with low-concentration ozone .
[Features]
· Perfect when additional strength is required for corrosive atmosphere applications.
· Metal body uses special stainless steel for which corrosion resistance is SUS303 equivalent (Cr19 - 21%, Mo1.5 - 2.5% stainless).
· Copper based metal is not used.
· HNBR has been utilized in the sealing rubber material in order to cope with low-concentration ozone.
Part Number
Configured Part Number is shown.
Part Number |
---|
SPVX4-01 |
SPVX4-02 |
SPVX4-M5 |
SPVX4-M6 |
SPVX6-01 |
SPVX6-02 |
SPVX6-03 |
SPVX6-M5 |
SPVX6-M6 |
SPVX8-01 |
SPVX8-02 |
SPVX8-03 |
SPVX10-01 |
SPVX10-02 |
SPVX10-03 |
SPVX10-04 |
SPVX12-02 |
SPVX12-03 |
SPVX12-04 |
Part Number |
---|
Loading...
Type | One-Touch Couplings | Application | Standard/Mini | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Fitting Type | Screw Mount Branch | Screw Mounting, Branch | Tri Pod Elbow | Operating Temperature | 0::60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy