(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Corrosion Resistance, SUS316 Fitting, Bulkhead Union (Part Numbers)

for Corrosion Resistance, SUS316 Fitting, Bulkhead Union
  • Volume Discount

[Features]
· All metal parts and materials use SUS316 to provide excellent rust resistance.
· FKM is employed for the seal.
· All parts conform to oil-free specifications.
· Clean room packaging specifications also conform to the Japan Food and Sanitation Law

PDF

Part Number

Configured Part Number is shown.

SSM10

 
Part Number
SSM10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material 316 Stainless Steel Application Foods・Drug-Related / Static electricity dissipation and anti-static properties / Control the mold temperature / Heat Resistant / Cold Resistance
Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas Fitting Type Union with same diameter Union, Equal Dia. Partition unions
Operating Temperature -15::120 Tube Size 1(φ) 10 Package Specifications Regular Packaging Specifications
Lubricant Specifications No oil specification

Additional Products in this Category

Tech Support