(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Touch Fitting Manifold KM12【5 Pieces Per Package】

One-Touch Fitting Manifold KM12
  • Volume Discount

A one-touch fitting from SMC.

[Features]
· Enables compact piping.
· Allows centralized piping.
· Broad series lineup (40 models.)
· One-touch mounting.


PDF

Part Number

Configured Part Number is shown.

Part Number
KM12-04-02-10
KM12-06-02-6
KM12-06-02-10
KM12-07-35-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Types of connection Port A Number Release button color

5 Pieces Per Package

1 Pack(s)Available

3 Days

4Rc10Blue

5 Pieces Per Package

1 Pack(s)Available

3 Days

6Rc6Blue

5 Pieces Per Package

1 Pack(s)Available

3 Days

6Rc10Blue

5 Pieces Per Package

1 Pack(s)Available

Quote

-NPT10Red

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material 304 Stainless Steel Seal/O-ring material Standard (NBR)
Application Standard/Mini Fitting Type Union with different diameters Union, Unequal Dia. IKOU
Connection screw 1/4 Color Black

Additional Products in this Category

Tech Support