(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

for Corrosion Resistance, SUS316 Fitting, Union Tee (Part Numbers)

for Corrosion Resistance, SUS316 Fitting, Union Tee
  • Volume Discount

All metal parts and materials use SUS316 for excellent rust resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSE4
SSE10
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

8 Days or more

4
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material 316 Stainless Steel Application Foods・Drug-Related / Static electricity dissipation and anti-static properties / Control the mold temperature / Heat Resistant / Cold Resistance
Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas Fitting Type Union with same diameter Union, Equal Dia. Union Tees
Operating Temperature -15::120 Package Specifications Regular Packaging Specifications Lubricant Specifications No oil specification

Additional Products in this Category

Tech Support