(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting for General Piping - Mini Type with Different Diameters Union Tee

Tube Fitting for General Piping - Mini Type with Different Diameters Union Tee
  • Volume Discount

[Features]
· Ultra-small one-touch fitting for general pneumatic pipes.
· Reduced size with a volume ratio of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first minimum one-touch type.
· Optimum for piping of small actuators and such.
· Light gray types, and clean room packaged types currently available as options.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PEG1/4-5/32M
PEG1/8-5/32M
PEG3-4M
PEG3-180M
PEG4-1/8M
PEG4-1/8MW
PEG4-3M
PEG4-3MW
PEG4-6M
PEG5/32-1/4M
PEG6-4M
PEG6-4MW
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Tube Size 2
(φ)
Appearance Color
10 Piece(s)Available

20 Days or more

-6.353.97Standard Specifications
10 Piece(s)Available

14 Days or more

-3.973.2Standard Specifications
10 Piece(s)Available

8 Days or more

-43Standard Specifications
10 Piece(s)Available

14 Days or more

-1.83Standard Specifications
10 Piece(s)Available

14 Days or more

-43.2Standard Specifications
10 Piece(s)Available

14 Days or more

-43.2Light Gray Specification
1 Piece(s)Available

9 Days or more

1043Standard Specifications
10 Piece(s)Available

14 Days or more

-43Light Gray Specification
1 Piece(s)Available

9 Days or more

-64Standard Specifications
10 Piece(s)Available

14 Days or more

-6.353.97Standard Specifications
1 Piece(s)Available

9 Days or more

1064Standard Specifications
10 Piece(s)Available

14 Days or more

-64Light Gray Specification

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Air
Fitting Type Union with different diameters Union, Unequal Dia. Different Diameter Unions Tees Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support