(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sputtering Resistant Tube Fitting Brass Union Elbow

Sputtering Resistant Tube Fitting Brass Union Elbow
  • Volume Discount

The main body and release ring are made of brass for superior flame retardancy and sputtering resistance.

[Features]
· Available sealing rubber materials include HNBR, FKM, and NBR.
· Ideal for environments exposed to sparks.
· Release ring made of brass offers excellent flame retarding and sputter resistance. The cover type prevents sputtering inside fitting and dust intrusion.
· An optional spatter cover that shuts out fine sparks.
▪By placing a release ring cover (CS) that is sold separately, sparks cannot enter even through the small gap between the release ring and tube

Part Number

Configured Part Number is shown.

Part Number
KV4
KV4-F
KV6
KV6-F
KV8
KV8-F
KV10
KV10-F
KV12
KV12-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Temperature Tube Size 1
(φ)
10 Piece(s)Available

15 Days or more

0~1004
10 Piece(s)Available

15 Days or more

0~1204
10 Piece(s)Available

15 Days or more

0~1006
10 Piece(s)Available

15 Days or more

0~1206
10 Piece(s)Available

11 Days or more

0~1008
10 Piece(s)Available

15 Days or more

0~1208
10 Piece(s)Available

15 Days or more

0~10010
10 Piece(s)Available

15 Days or more

0~12010
10 Piece(s)Available

15 Days or more

0~10012
10 Piece(s)Available

15 Days or more

0~12012

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Static electricity dissipation and anti-static properties / Sputtering Resistance / Heat Resistant
Applicable Fluid Water / Air Fitting Type Union with same diameter Union, Equal Dia. Union Elbows

Additional Products in this Category

Tech Support