(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Quick-connect fitting from SMC Corporation.
[Features]
・ Compact and weight reduced
・ Lubrication-free
·Steam can be used
·Metal part: SUS316
·Seal part: Special FKM
·Fluid temperature: -5 to 150°C
·Conforms to the Food Sanitation Act of Japan (Part materials conform to instrument and container packaging standard test)
[Applications]
・ Used for branch piping from female thread section in the 90 degree direction on both sides
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Single-Action / Screw | Body Material | Stainless Steel (EN 1.4401 Equiv.) | Seal/O-ring material | Fluorine Rubber |
---|---|---|---|---|---|
Thread Portion Material | Stainless Steel (EN 1.4401 Equiv.) | Application | Standard/Mini | Applicable Fluid | Water / Air |
Fitting Type | Screw Mount Branch | Screw Mounting, Branch | Double Port Tee Union | Number of Connection Tubes(piece) | 2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy