(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Miniature, 90° Elbow

Push to Connect Fittings - Miniature, 90° Elbow

Move the mouse over the image to zoom

  • Volume Discount

This is the Miniature One-Touch Coupling.

  • inCAD Components
Miniature One-Touch Couplings - 90 Deg. Elbow:Related Image
・Materials
[ M ] Material: Polybutylene Terephthalate
Thread: Brass (Electroless Nickel Plating)

Specifications

Part Number-Nominal Dia.
MNCN4
MNUN6
-
M5
Part NumberNominal Dia.ABLPEWidth Across HThread Size MEffective Sectional Area (mm2)Mass (g)
TypeD
MNCNL4M32.51415.5815.18M3x0.51.33
M531414.5M5x0.82.23.4
18161610R1/84.86.2
6M5314.516.810.5168M5x0.83.54.1
181718.310R1/88.56

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MNCNL4-1
MNCNL4-M3
MNCNL4-M5
MNCNL6-1
MNCNL6-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. D (D1)
(φ)
Nominal of connection screw
1 Piece(s)Available

8 Days or more

41 (R1/8)
1 Piece(s)Available

8 Days or more

4M3
1 Piece(s)Available

8 Days or more

4M5
1 Piece(s)Available

8 Days or more

61 (R1/8)
1 Piece(s)Available

8 Days or more

6M5

Loading...

  1. 1

More Information

Miniature One-Touch Couplings - 90 Deg. Elbow:Related Image
 

Basic Information

Type One-Touch Couplings Seal Material Nitrile Rubber Thread Portion Material Brass (Electroless Nickel Plating)
Application Standard/Mini Applicable Fluid Air Operating Temperature Range 0::60°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.