(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

for Sputtering Resistance, Tube Fitting Brass Elbow, Coverless

for Sputtering Resistance, Tube Fitting Brass Elbow, Coverless
  • Volume Discount

[Features]
· Superior in Flame-Retardant and Spatter-Proof by its Brass Made Release-Ring.
· Avoids Spatter and Dusts by Optional Protective Cover.
· HNBR or FKM for Seal Rubber Selection

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KL4-01-1
KL4-01-1-F
KL4-02-1
KL4-02-1-F
KL4-M5-1
KL4-M5-1-F
KL6-01-1
KL6-01-1-F
KL6-02-1
KL6-02-1-F
KL6-03-1
KL6-03-1-F
KL6-M5-1
KL6-M5-1-F
KL8-01-1
KL8-01-1-F
KL8-02-1
KL8-02-1-F
KL8-03-1
KL8-03-1-F
KL10-01-1
KL10-01-1-F
KL10-02-1
KL10-02-1-F
KL10-03-1
KL10-03-1-F
KL10-04-1
KL10-04-1-F
KL12-02-1
KL12-02-1-F
KL12-03-1
KL12-03-1-F
KL12-04-1
KL12-04-1-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Seal Material Operating Temperature Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1
1 Piece(s)Available

9 Days or more

[H-NBR] HNBR0~1004R1/8
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~1204R1/8
10 Piece(s)Available

15 Days or more

[H-NBR] HNBR0~1004R1/4
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~1204R1/4
10 Piece(s)Available

11 Days or more

[H-NBR] HNBR0~1004MM5×0.8
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~1204MM5×0.8
1 Piece(s)Available

Same day

Stock

[H-NBR] HNBR0~1006R1/8
1 Piece(s)Available

9 Days or more

[Fluororubber] FKM0~1206R1/8
10 Piece(s)Available

8 Days or more

[H-NBR] HNBR0~1006R1/4
10 Piece(s)Available

18 Days or more

[Fluororubber] FKM0~1206R1/4
10 Piece(s)Available

15 Days or more

[H-NBR] HNBR0~1006R3/8
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~1206R3/8
10 Piece(s)Available

15 Days or more

[H-NBR] HNBR0~1006MM5×0.8
10 Piece(s)Available

18 Days or more

[Fluororubber] FKM0~1206MM5×0.8
1 Piece(s)Available

Same day

Stock

[H-NBR] HNBR0~1008R1/8
1 Piece(s)Available

9 Days or more

[Fluororubber] FKM0~1208R1/8
1 Piece(s)Available

Same day

Stock

[H-NBR] HNBR0~1008R1/4
1 Piece(s)Available

9 Days or more

[Fluororubber] FKM0~1208R1/4
10 Piece(s)Available

15 Days or more

[H-NBR] HNBR0~1008R3/8
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~1208R3/8
10 Piece(s)Available

Same day

Stock

[H-NBR] HNBR0~10010R1/8
10 Piece(s)Available

18 Days or more

[Fluororubber] FKM0~12010R1/8
1 Piece(s)Available

Same day

Stock

[H-NBR] HNBR0~10010R1/4
1 Piece(s)Available

9 Days or more

[Fluororubber] FKM0~12010R1/4
1 Piece(s)Available

9 Days or more

[H-NBR] HNBR0~10010R3/8
1 Piece(s)Available

9 Days or more

[Fluororubber] FKM0~12010R3/8
10 Piece(s)Available

15 Days or more

[H-NBR] HNBR0~10010R1/2
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~12010R1/2
1 Piece(s)Available

9 Days or more

[H-NBR] HNBR0~10012R1/4
1 Piece(s)Available

Same day

Stock

[Fluororubber] FKM0~12012R1/4
1 Piece(s)Available

Same day

Stock

[H-NBR] HNBR0~10012R3/8
1 Piece(s)Available

9 Days or more

[Fluororubber] FKM0~12012R3/8
10 Piece(s)Available

15 Days or more

[H-NBR] HNBR0~10012R1/2
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~12012R1/2

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Static electricity dissipation and anti-static properties / Sputtering Resistance / Heat Resistant
Applicable Fluid Water / Air Fitting Type Screw Mount Direction Screw Mounting, Direction Elbow
Elbows Male Elbows

Additional Products in this Category

Tech Support