(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for General Piping, Tube Fitting Mini-Type Plug (Part Numbers)

for General Piping, Tube Fitting Mini-Type Plug
  • Volume Discount

[Features]
· Ultra-small one-touch fitting for general pneumatic pipes.
· Reduced size with a volume ratio of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first minimum one-touch type.
· Optimum for piping of small actuators and the like.
· Light gray types, and clean room packaged types are available as options.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PP3M
PP3MW
PP180M
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Joint Diameter 1
(mm)
Appearance Color
1 Piece(s)Available

6 Days or more

3Standard Specifications
10 Piece(s)Available

13 Days or more

3Light Gray Specification
10 Piece(s)Available

15 Days or more

1.8Standard Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Air
Fitting Type Other shapes Other Shapes Plug Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support