(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for General Piping, Tube Fitting Mini-Type Straight

for General Piping, Tube Fitting Mini-Type Straight
  • Volume Discount

[Features]
· Ultra-small one-touch fitting for general pneumatic pipes.
· Reduced size with a volume ratio of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first minimum one-touch type.
· Optimum for piping of small actuators and the like.
· Light gray types, and clean room packaged types are available as options.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC1/8-01M
PC1/8-M3M
PC1/8-M5M
PC1/8-M6M
PC3-01M
PC3-M3M
PC3-M3MW
PC3-M5M
PC3-M5MW
PC3-M6M
PC3-M6MW
PC4-01M
PC4-01MW
PC4-02M
PC4-02MW
PC4-M3M
PC4-M3MC
PC4-M3MW
PC4-M5M
PC4-M5MW
PC4-M6M
PC4-M6MW
PC5/32-01M
PC5/32-02M
PC5/32-M3M
PC5/32-M5M
PC5/32-M6M
PC6-01M
PC6-01MW
PC6-02M
PC6-02MW
PC6-03M
PC6-03MW
PC6-M5M
PC6-M5MC
PC6-M5MW
PC6-M6M
PC6-M6MW
PC180-M3M
PC180-M3MW
PC180-M5M
PC180-M5MW
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1 Package Specifications Release Ring Color Resin Body Color
10 Piece(s)Available

15 Days or more

-Standard/Mini3.2R1/8Regular Packaging SpecificationsWhiteBlack
10 Piece(s)Available

14 Days or more

-Standard/Mini3.2MM3×0.5Regular Packaging SpecificationsWhiteBlack
10 Piece(s)Available

15 Days or more

-Standard/Mini3.2MM5×0.8Regular Packaging SpecificationsWhiteBlack
10 Piece(s)Available

14 Days or more

-Standard/Mini3.2MM6×1Regular Packaging SpecificationsWhiteBlack
10 Piece(s)Available

15 Days or more

-Standard/Mini3R1/8Regular Packaging SpecificationsBlackBlack
1 Piece(s)Available

6 Days or more

10Standard/Mini3MM3×0.5Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

13 Days or more

-Standard/Mini3MM3×0.5Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

6 Days or more

10Standard/Mini3MM5×0.8Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

14 Days or more

-Standard/Mini3MM5×0.8Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

6 Days or more

10Standard/Mini3MM6×1Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

14 Days or more

-Standard/Mini3MM6×1Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

6 Days or more

10Standard/Mini4R1/8Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

13 Days or more

-Standard/Mini4R1/8Regular Packaging SpecificationsLight GrayLight Gray
10 Piece(s)Available

15 Days or more

-Standard/Mini4R1/4Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

14 Days or more

-Standard/Mini4R1/4Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

9 Days or more

10Standard/Mini4MM3×0.5Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

10 Days or more

-Standard/Mini / Clean circumstance4MM3×0.5Clean Room Packaging SpecificationsLight blueLight Gray
10 Piece(s)Available

13 Days or more

-Standard/Mini4MM3×0.5Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

6 Days or more

10Standard/Mini4MM5×0.8Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

15 Days or more

-Standard/Mini4MM5×0.8Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

6 Days or more

10Standard/Mini4MM6×1Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

13 Days or more

-Standard/Mini4MM6×1Regular Packaging SpecificationsLight GrayLight Gray
10 Piece(s)Available

13 Days or more

-Standard/Mini3.97R1/8Regular Packaging SpecificationsWhiteBlack
10 Piece(s)Available

14 Days or more

-Standard/Mini3.97R1/4Regular Packaging SpecificationsWhiteBlack
10 Piece(s)Available

13 Days or more

-Standard/Mini3.97MM3×0.5Regular Packaging SpecificationsWhiteBlack
10 Piece(s)Available

13 Days or more

-Standard/Mini3.97MM5×0.8Regular Packaging SpecificationsWhiteBlack
10 Piece(s)Available

13 Days or more

-Standard/Mini3.97MM6×1Regular Packaging SpecificationsWhiteBlack
1 Piece(s)Available

8 Days or more

10Standard/Mini6R1/8Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

15 Days or more

-Standard/Mini6R1/8Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

6 Days or more

10Standard/Mini6R1/4Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

14 Days or more

-Standard/Mini6R1/4Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

6 Days or more

-Standard/Mini6R3/8Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

14 Days or more

-Standard/Mini6R3/8Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

6 Days or more

-Standard/Mini6MM5×0.8Regular Packaging SpecificationsBlackBlack
1 Piece(s)Available

9 Days or more

-Standard/Mini / Clean circumstance6MM5×0.8Clean Room Packaging SpecificationsLight blueLight Gray
10 Piece(s)Available

15 Days or more

-Standard/Mini6MM5×0.8Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

6 Days or more

10Standard/Mini6MM6×1Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

13 Days or more

-Standard/Mini6MM6×1Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

6 Days or more

10Standard/Mini1.8MM3×0.5Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

14 Days or more

-Standard/Mini1.8MM3×0.5Regular Packaging SpecificationsLight GrayLight Gray
1 Piece(s)Available

6 Days or more

10Standard/Mini1.8MM5×0.8Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

14 Days or more

-Standard/Mini1.8MM5×0.8Regular Packaging SpecificationsLight GrayLight Gray

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Air Fitting Type Screw Mount Direction
Screw Mounting, Direction Straight Operating Temperature 0::60

Additional Products in this Category

Tech Support