(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Different Diameter Nipple for Standard Pipe (PIG6-4)

Tube Fitting Different Diameter Nipple for Standard Pipe PIG6-4
  • Volume Discount

Many types of one-touch fittings for standard piping.

[Features]
· One-touch fitting for general pneumatic pipes.
· Can change the take-off angle of the resin body after mounting.
· Diverse lineup.
· Centralized piping is supported

PDF

Part Number

Configured Part Number is shown.

PIG6-4

 
Part Number
PIG6-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Joint Diameter 1
(mm)
Applicable Joint Diameter 2
(mm)
Release Ring Color Resin Body Color
1 Piece(s)Available

8 Days or more

64BlackBlack

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Other shapes Other Shapes Different Diameter Nipples Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Please check the type/dimensions/specifications of the part PIG6-4 in the Tube Fitting Different Diameter Nipple for Standard Pipe series.

Products like this...

Part Number
PIG10-8W
PIG12-10
PIG12-10W
PIG6-4W
PIG8-4
PIG8-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Joint Diameter 1
(mm)
Applicable Joint Diameter 2
(mm)
Release Ring Color Resin Body Color
10 Piece(s)Available

15 Days or more

108Light GrayLight Gray
1 Piece(s)Available

8 Days or more

1210BlackBlack
10 Piece(s)Available

13 Days or more

1210Light GrayLight Gray
10 Piece(s)Available

13 Days or more

64Light GrayLight Gray
1 Piece(s)Available

8 Days or more

84BlackBlack
1 Piece(s)Available

8 Days or more

86BlackBlack

Additional Products in this Category

Tech Support