(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· One-touch fitting for general pneumatic pipes.
· Various products available.
· Can change the take-off angle of the resin body after mounting.
· Centralized piping is enabled.
· Light gray types, and clean room packaged types optionally available.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is package in an ISO Class 6-equivalent clean room that has been purified with clean air.
Part Number
Configured Part Number is shown.
Loading...
Type | One-Touch Couplings | Application | Standard/Mini | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Fitting Type | Screw Mount Branch | Screw Mounting, Branch | A Branch | Operating Temperature | 0::60 |
Branch A | Triple branch ray | Types of connection screw 1 | R | Package Specifications | Regular Packaging Specifications |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy