(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for General Piping, Tube Fitting Mini-Type Socket Elbow

for General Piping, Tube Fitting Mini-Type Socket Elbow
  • Volume Discount

[Features]
· Ultra-small one-touch fitting for general pneumatic pipes.
· Reduced size with a volume ratio of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first minimum one-touch type.
· Optimum for piping of small actuators and the like.
· Light gray types, and clean room packaged types are available as options.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PLJ1/4M
PLJ1/8M
PLJ3/16M
PLJ3M
PLJ3MW
PLJ4M
PLJ4MW
PLJ5/32M
PLJ6M
PLJ6MW
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Applicable Joint Diameter 1
(mm)
Appearance Color
10 Piece(s)Available

14 Days or more

-6.356.35Standard Specifications
10 Piece(s)Available

14 Days or more

-3.23.2Standard Specifications
10 Piece(s)Available

20 Days or more

-4.764.76Standard Specifications
1 Piece(s)Available

8 Days or more

1033Standard Specifications
10 Piece(s)Available

14 Days or more

-33Light Gray Specification
1 Piece(s)Available

8 Days or more

1044Standard Specifications
10 Piece(s)Available

14 Days or more

-44Light Gray Specification
10 Piece(s)Available

14 Days or more

-3.973.97Standard Specifications
1 Piece(s)Available

8 Days or more

1066Standard Specifications
10 Piece(s)Available

14 Days or more

-66Light Gray Specification

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Air
Fitting Type Socket and reducer Sockets, Reducers Socket elbow Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support