(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

General Piping Use Tube Fitting, 45° Elbow (PLH8-01)

General Piping Use Tube Fitting, 45° Elbow PLH8-01
  • Volume Discount

A rich assortment of one-touch fittings for general piping.

[Features]
· One-touch fitting for one-touch fitting general pneumatic pipes for general pneumatic piping.
· Varied lineup.
· The take-off angle of the resin body can be changed after mounting.
· Centralized piping is enabled.

PDF

Part Number

Configured Part Number is shown.

PLH8-01

 
Part Number
PLH8-01
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Nominal of Thread 1 Appearance Color
1 Piece(s)Available

Same day

Stock

81/8Standard Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Direction Screw Mounting, Direction Elbow Elbows 45° Elbow
Operating Temperature 0::60 Types of connection screw 1 R Package Specifications Regular Packaging Specifications

Please check the type/dimensions/specifications of the part PLH8-01 in the General Piping Use Tube Fitting, 45° Elbow series.

Products like this...

Part Number
PLH10-03W
PLH10-04
PLH12-02
PLH8-01W
PLH8-02
PLH8-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Nominal of Thread 1 Appearance Color
10 Piece(s)Available

14 Days or more

103/8Light Gray Specification
10 Piece(s)Available

14 Days or more

101/2Standard Specifications
10 Piece(s)Available

15 Days or more

121/4Standard Specifications
10 Piece(s)Available

14 Days or more

81/8Light Gray Specification
1 Piece(s)Available

9 Days or more

81/4Standard Specifications
1 Piece(s)Available

8 Days or more

83/8Standard Specifications

Additional Products in this Category

Tech Support