(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Threaded, Connector with Hexagon Socket

Push to Connect Fittings - Threaded, Connector with Hexagon Socket

Click this image to zoom it.

  • Volume Discount

•Application: Standard, Mini
•Type: One-Touch Couplings
•Thread Portion Material: C36000 Brass (Brass)
•Seal Material: Nitrile Rubber
•Compatible Fluid: Air

  • inCAD Components

PDFP.2019-3480

Unit examples related to this product
One-Touch Couplings - Threaded Connector with Hexagon Socket:Related Image
・Materials
[ M ] Material: Ring: PBT Polybutylene Terephthalate (Polybutylene Terephthalate)

Specifications

Part Number-Nominal-Body Color
MSCNL6
UJDST8

-

1


-


B

[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNominalAHex
Size H
ØdThread Size MEffective Sectional Area (mm2)Mass (g)
TypeD
MSCNC4M520.128.2M5x0.83.24.2
120.1310R1/88
6M521.8211M5x0.87.2
122411R1/811.58.6
222.8413.5R1/416.8
8127.7513R1/818.713.1
225.7613.5R1/426.915.5
323.7617R3/825.9
10129.4515.5R1/818.518
232.4615.5R1/426.923.3
328.4817R3/838.925.7
427.3821R1/246.7
12235.4618.8R1/426.929.7
331.8818.8R3/847.930.2
433.8821R1/250.6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSCNC4-1
MSCNC4-M5
MSCNC6-1
MSCNC6-2
MSCNC6-M5
MSCNC8-1
MSCNC8-2
MSCNC8-3
MSCNC10-1
MSCNC10-2
MSCNC10-3
MSCNC10-4
MSCNC12-2
MSCNC12-3
MSCNC12-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. D (D1)
(φ)
Nominal of connection screw
1 Piece(s)Available

8 Days or more

41 (R1/8)
1 Piece(s)Available

8 Days or more

4M5
1 Piece(s)Available

8 Days or more

61 (R1/8)
1 Piece(s)Available

8 Days or more

62(R1/4)
1 Piece(s)Available

8 Days or more

6M5
1 Piece(s)Available

8 Days or more

81 (R1/8)
1 Piece(s)Available

8 Days or more

82(R1/4)
1 Piece(s)Available

8 Days or more

83(R3/8)
1 Piece(s)Available

8 Days or more

101 (R1/8)
1 Piece(s)Available

8 Days or more

102(R1/4)
1 Piece(s)Available

8 Days or more

103(R3/8)
1 Piece(s)Available

Same day

Stock

104(R1/2)
1 Piece(s)Available

8 Days or more

122(R1/4)
1 Piece(s)Available

8 Days or more

123(R3/8)
1 Piece(s)Available

8 Days or more

124(R1/2)

Loading...

  1. 1

More Information

Specifications
MJCNLS, MJELLSOther than MJCNLS, MJELLS
Applicable FluidCompressed AirWaterCompressed Air
Operating Temperature Range-15~60°C5~40°C0~60°C
Max. Operating Pressure1MPa0.9MPa
Operating Vacuum Level-100kPa--100kPa
 

Basic Information

Type One-Touch Couplings Body Material Brass Seal Material Nitrile Rubber
Thread Portion Material C36000 Brass (Brass) Application Standard/Mini Applicable Fluid Air
Screw Mounting, Direction Connectors with Hex Socket Operating Temperature Range 0::60°C Ring Material PBT Polybutylene Terephthalate (Polybutylene Terephthalate)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.