(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Chemical Type Union Tee for Clean Environments (Part Numbers)

Tube Fitting Chemical Type Union Tee for Clean Environments
  • Volume Discount

[Features]
· The main body uses PPS resin with superior heat resistance, flame-retardant (UL94V-0) and chemical resistance properties.
· FKM is utilized in the seal.
· EPDM and NBR types available as optional extras.
· The used parts must not be exposed to grease.
· Compliant with the Food Sanitation Laws of Japan (FKM type only).
· No need to worry about rust or metal ions.
· Two packaging specifications available – normal packaging and clean room packaging – according to the specific application.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
APE4
APE4C
APE4E
APE4EC
APE4N
APE4NC
APE6
APE6C
APE6E
APE6EC
APE6N
APE6NC
APE8
APE8C
APE8E
APE8EC
APE8N
APE8NC
APE10
APE10C
APE10E
APE10EC
APE10N
APE10NC
APE12
APE12C
APE12E
APE12EC
APE12N
APE12NC
Part NumberMinimum order quantityVolume DiscountDays to Ship Seal Material Application Applicable Fluid Operating Temperature Tube Size 1
(φ)
Package Specifications
1 Piece(s)Available

13 Days or more

-Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~804Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~804Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

EPDMFoods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~804Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDMClean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~804Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-Foods・Drug-RelatedWater / Air0~604Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-RelatedWater / Air0~604Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

-Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~806Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~806Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

EPDMFoods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~806Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDMClean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~806Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-Foods・Drug-RelatedWater / Air0~606Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-RelatedWater / Air0~606Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

-Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~808Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~808Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

EPDMFoods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~808Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDMClean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~808Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-Foods・Drug-RelatedWater / Air0~608Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-RelatedWater / Air0~608Clean Room Packaging Specifications
1 Piece(s)Available

13 Days or more

-Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8010Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8010Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

EPDMFoods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8010Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDMClean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8010Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-Foods・Drug-RelatedWater / Air0~6010Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-RelatedWater / Air0~6010Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

-Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8012Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8012Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

EPDMFoods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8012Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDMClean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8012Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-Foods・Drug-RelatedWater / Air0~6012Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-RelatedWater / Air0~6012Clean Room Packaging Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PPS Resin Fitting Type Union with same diameter
Union, Equal Dia. Union Tees

Additional Products in this Category

Tech Support