(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Chemicals, Tube Fitting Chemical Type Union Straight (Part Numbers)

for Chemicals, Tube Fitting Chemical Type Union Straight
  • Volume Discount

PPS is used for the main body material for excellent heat resistance, flame retardancy, and chemical resistance.

[Features]
· PPS is used for the main body material for excellent heat resistance, flame retardancy (UL94V-0), and chemical resistance.
· FKM is a use option for the seal. Other options include NBR and EPDM.
· None of the parts used must be exposed to grease.
· Also compliant with the Food Sanitation Law of Japan (FKM type only).
· No need to worry about rust or metal ions.
· Two packaging specifications are available to suit the application, normal packaging and clean room packaging.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
APU4
APU4C
APU4E
APU4EC
APU4N
APU4NC
APU6
APU6C
APU6E
APU6EC
APU6N
APU6NC
APU8
APU8C
APU8E
APU8EC
APU8N
APU8NC
APU10
APU10C
APU10E
APU10EC
APU10N
APU10NC
APU12
APU12C
APU12E
APU12EC
APU12N
APU12NC
Part NumberMinimum order quantityVolume DiscountDays to Ship Seal Material Application Applicable Fluid Operating Temperature Tube Size 1
(φ)
Package Specifications
1 Piece(s)Available

8 Days or more

-Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~804Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~804Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

EPDMFoods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~804Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDMClean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~804Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-Foods・Drug-RelatedWater / Air0~604Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-RelatedWater / Air0~604Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

-Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~806Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~806Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

EPDMFoods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~806Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDMClean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~806Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-Foods・Drug-RelatedWater / Air0~606Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-RelatedWater / Air0~606Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

-Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~808Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~808Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

EPDMFoods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~808Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDMClean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~808Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-Foods・Drug-RelatedWater / Air0~608Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-RelatedWater / Air0~608Clean Room Packaging Specifications
1 Piece(s)Available

15 Days or more

-Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8010Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8010Clean Room Packaging Specifications
1 Piece(s)Available

10 Days or more

EPDMFoods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8010Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDMClean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8010Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-Foods・Drug-RelatedWater / Air0~6010Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-RelatedWater / Air0~6010Clean Room Packaging Specifications
1 Piece(s)Available

15 Days or more

-Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8012Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8012Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

EPDMFoods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8012Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDMClean circumstance / Foods・Drug-Related / Heat ResistantWater / Air / Chemicals、Solvent / Mixed Gas0~8012Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-Foods・Drug-RelatedWater / Air0~6012Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-Clean circumstance / Foods・Drug-RelatedWater / Air0~6012Clean Room Packaging Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PPS Resin Fitting Type Union with same diameter
Union, Equal Dia. Union Straight

Additional Products in this Category

Tech Support