(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Fuji, Union Y

Touch Connector Fuji, Union Y
  • Volume Discount

[Features]
· Selectable main body material of metal or resin types.
· One-touch connection and disconnection without tools.
· Color ring accessory can be attached for easier identification.

PDF

Part Number

Configured Part Number is shown.

Part Number
6R-00UY
8R-00UY
10R-00UY
12R-00UY
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

12
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Polyacetal Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini Applicable Fluid Compressed Air (Including Vacuum)
Fitting Type Union with same diameter Union, Equal Dia. Union Y Operating Temperature -5::60

Additional Products in this Category

Tech Support