(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Polypropylene Type Reducer for Clean Environments (Part Numbers)

Tube Fitting Polypropylene Type Reducer for Clean Environments
  • Volume Discount

[Features]
· The main body uses Polypropylene resin suitable for clean environments.
· EPDM is utilized in the seal.
· FKM and NBR types are available as optional extras.
· Polypropylene or SUS304 can be selected for the screw element.
· Use of oil permitted.
· Plastic body is clear colored to allow water flow to be observed.
· Two packaging specifications--normal packaging and clean room packaging--are available according to the desired application.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PPGJ6-4
PPGJ6-4C
PPGJ6-4F
PPGJ6-4FC
PPGJ8-4
PPGJ8-4C
PPGJ8-4F
PPGJ8-4FC
PPGJ8-6
PPGJ8-6C
PPGJ8-6F
PPGJ8-6FC
PPGJ10-6
PPGJ10-6C
PPGJ10-6F
PPGJ10-6FC
PPGJ10-8
PPGJ10-8C
PPGJ10-8F
PPGJ10-8FC
PPGJ12-8
PPGJ12-8C
PPGJ12-8F
PPGJ12-8FC
PPGJ12-10
PPGJ12-10C
PPGJ12-10F
PPGJ12-10FC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSeal Material Tube Size 1
(φ)
Applicable Joint Diameter 1
(mm)
Package Specifications
1 Piece(s)Available

8 Days or more

10EPDM46Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-EPDM46Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

--46Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

--46Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

10EPDM48Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-EPDM48Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

--48Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

--48Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

10EPDM68Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-EPDM68Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

--68Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

--68Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

10EPDM610Regular Packaging Specifications
1 Piece(s)Available

11 Days or more

-EPDM610Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

--610Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

--610Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

10EPDM810Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-EPDM810Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

--810Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

--810Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

10EPDM812Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-EPDM812Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

--812Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

--812Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

10EPDM1012Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-EPDM1012Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

--1012Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

--1012Clean Room Packaging Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PP Resin Application Clean circumstance / Foods・Drug-Related
Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas Fitting Type Socket and reducer Operating Temperature 0::80

Additional Products in this Category

Tech Support