(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Tube Fitting Polypropylene Type Branch Y for Clean Environments Screw Part SUS304

Tube Fitting Polypropylene Type Branch Y for Clean Environments  Screw Part SUS304
  • Volume Discount

PP resin is utilized for the main body material, which makes it ideal for clean environments.

[Features]
· The main body utilizes Polypropylene resin, which is suitable for clean environments.
· Polypropylene or SUS304 can be selected for the thread section.
· EPDM is utilized in the seal. Other selectable options include FKM and NBR.
· No oil specification.
· The plastic body is transparent to allow visual observation of the flowing liquid.
· Selectable from two packaging specifications: normal and cleanroom packaging to match the specific application.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PPX4-01SUS
PPX4-01SUSC
PPX4-01SUSF
PPX4-01SUSFC
PPX4-01SUSFS
PPX4-01SUSS
PPX4-02SUS
PPX4-02SUSC
PPX4-02SUSF
PPX4-02SUSFC
PPX4-02SUSFS
PPX4-02SUSS
PPX4-M5SUS
PPX4-M5SUSC
PPX4-M5SUSF
PPX4-M5SUSFC
PPX6-01SUS
PPX6-01SUS-TP
PPX6-01SUSC
PPX6-01SUSF
PPX6-01SUSFC
PPX6-01SUSFS
PPX6-01SUSS
PPX6-02SUS
PPX6-02SUS-TP
PPX6-02SUSC
PPX6-02SUSF
PPX6-02SUSFC
PPX6-02SUSFS
PPX6-02SUSS
PPX6-03SUS
PPX6-03SUS-TP
PPX6-03SUSC
PPX6-03SUSF
PPX6-03SUSFC
PPX6-03SUSFS
PPX6-03SUSS
PPX6-M5SUS
PPX6-M5SUSC
PPX6-M5SUSF
PPX6-M5SUSFC
PPX8-01SUS
PPX8-01SUS-TP
PPX8-01SUSC
PPX8-01SUSF
PPX8-01SUSFC
PPX8-01SUSFS
PPX8-01SUSS
PPX8-02SUS
PPX8-02SUS-TP
PPX8-02SUSC
PPX8-02SUSF
PPX8-02SUSFC
PPX8-02SUSFS
PPX8-02SUSS
PPX8-03SUS
PPX8-03SUS-TP
PPX8-03SUSC
PPX8-03SUSF
PPX8-03SUSFC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSeal Material Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1 Package Specifications Thread Part Seal Specification
1 Piece(s)Available

8 Days or more

10EPDM4R1/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-EPDM4R1/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--4R1/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--4R1/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--4R1/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

11 Days or more

-EPDM4R1/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

13 Days or more

-EPDM4R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-EPDM4R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--4R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--4R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--4R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

11 Days or more

-EPDM4R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

13 Days or more

-EPDM4MM5×0.8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-EPDM4MM5×0.8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--4MM5×0.8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--4MM5×0.8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

8 Days or more

10EPDM6R1/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM6R1/8Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

12 Days or more

-EPDM6R1/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--6R1/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--6R1/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--6R1/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

11 Days or more

-EPDM6R1/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

8 Days or more

10EPDM6R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM6R1/4Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

12 Days or more

-EPDM6R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--6R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--6R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--6R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

11 Days or more

-EPDM6R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

13 Days or more

-EPDM6R3/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM6R3/8Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

12 Days or more

-EPDM6R3/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--6R3/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--6R3/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--6R3/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

11 Days or more

-EPDM6R3/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

13 Days or more

-EPDM6MM5×0.8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-EPDM6MM5×0.8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--6MM5×0.8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--6MM5×0.8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

8 Days or more

10EPDM8R1/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM8R1/8Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

12 Days or more

-EPDM8R1/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--8R1/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--8R1/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--8R1/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

11 Days or more

-EPDM8R1/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

8 Days or more

10EPDM8R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM8R1/4Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

12 Days or more

-EPDM8R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--8R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--8R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--8R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

11 Days or more

-EPDM8R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

8 Days or more

10EPDM8R3/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM8R3/8Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

12 Days or more

-EPDM8R3/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--8R3/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--8R3/8Clean Room Packaging SpecificationsStandard Specifications

Loading...

Basic Information

Type One-Touch Couplings Body Material PP Resin Application Clean circumstance / Foods・Drug-Related
Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas Fitting Type Screw Mount Branch Screw Mounting, Branch Branch Y
Operating Temperature 0::80

Additional Products in this Category

Tech Support