(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Clean Environment, Tube Fitting Polypropylene Type, Tee

for Clean Environment, Tube Fitting Polypropylene Type, Tee
  • Volume Discount

[Features]
· Polypropylene Material used for Clean Environment
· EPDM used for Rubber Seal.
· Oil-Free
· Visible Fluid by Transparent Body Color.
· Clean-Room packaging Option.

PDF

Part Number

Configured Part Number is shown.

Part Number
PPB4-01
PPB4-01C
PPB4-01F
PPB4-01FC
PPB4-02
PPB4-02C
PPB4-02F
PPB4-02FC
PPB6-01
PPB6-01-TP
PPB6-01C
PPB6-01F
PPB6-01FC
PPB6-02
PPB6-02-TP
PPB6-02C
PPB6-02F
PPB6-02FC
PPB6-03
PPB6-03C
PPB6-03F
PPB6-03FC
PPB8-01
PPB8-01C
PPB8-01F
PPB8-01FC
PPB8-02
PPB8-02-TP
PPB8-02C
PPB8-02F
PPB8-02FC
PPB8-03
PPB8-03C
PPB8-03F
PPB8-03FC
PPB10-02
PPB10-02-TP
PPB10-02C
PPB10-02F
PPB10-02FC
PPB10-03
PPB10-03C
PPB10-03F
PPB10-03FC
PPB12-03
PPB12-03C
PPB12-03F
PPB12-03FC
PPB12-04
PPB12-04C
PPB12-04F
PPB12-04FC
Part NumberMinimum order quantityVolume DiscountDays to Ship Seal Material Tube Size 1
(φ)
Nominal of Thread 1 Package Specifications Thread Part Seal Specification
1 Piece(s)Available

13 Days or more

EPDM41/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

EPDM41/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

-41/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-41/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

EPDM41/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

EPDM41/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

-41/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-41/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

EPDM61/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

EPDM61/8Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

12 Days or more

EPDM61/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

-61/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-61/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

EPDM61/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

EPDM61/4Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

12 Days or more

EPDM61/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

-61/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-61/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

EPDM63/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

EPDM63/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

-63/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-63/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

EPDM81/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

EPDM81/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

-81/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-81/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

EPDM81/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

EPDM81/4Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

12 Days or more

EPDM81/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

-81/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-81/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

EPDM83/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

EPDM83/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

-83/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-83/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

EPDM101/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

EPDM101/4Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

12 Days or more

EPDM101/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

-101/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-101/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

EPDM103/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

EPDM103/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

-103/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-103/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

EPDM123/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

EPDM123/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

-123/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-123/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

EPDM121/2Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

EPDM121/2Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

-121/2Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-121/2Clean Room Packaging SpecificationsStandard Specifications
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Seal Material Tube Size 1
(φ)
Nominal of Thread 1 Package Specifications Thread Part Seal Specification

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PP Resin Thread Portion Material PP Resin
Application Clean circumstance / Foods・Drug-Related Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas Fitting Type Screw Mount Branch
Screw Mounting, Branch Tee Operating Temperature 0::80 Types of connection screw 1 R

Additional Products in this Category

Tech Support