(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Clean Room, 90° Elbow, Stainless Thread

Push to Connect Fittings - Clean Room, 90° Elbow, Stainless Thread

Click this image to zoom it.

  • Volume Discount

One Touch coupling suitable for clean room environment.

  • inCAD Components
One-Touch Couplings for Clean Applications - 90 Deg. Elbow, Stainless Thread:Related Image
・Materials
[ M ] Material: Body: Polypropylene
Metal Part: 304 Stainless Steel

Specifications

Part Number-Nominal
PPSCN4
PPSCY6
-
-
1
1
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNominalABLPEWidth Across HThread Size MEffective Sectional Area (mm2)Mass (g)
TypeD
PPSCNL41823.324.3101810R1/84.210
6182527.312.519.812R1/81012.5
2112828.214R1/420
8182831.314.522.714R1/816.516
2113132.2R1/421.5
31232.833.717R3/835
102113638.717.526.217R1/43030.5
3123739.4R3/838
123123943.22129.421R3/84745.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PPSCNL4-1
PPSCNL6-1
PPSCNL6-2
PPSCNL8-1
PPSCNL8-2
PPSCNL8-3
PPSCNL10-2
PPSCNL10-3
PPSCNL12-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. D (D1)
(φ)
Nominal of connection screw
1 Piece(s)Available

8 Days or more

1041 (R1/8)
1 Piece(s)Available

Same day

Stock

1061 (R1/8)
1 Piece(s)Available

8 Days or more

1062(R1/4)
1 Piece(s)Available

8 Days or more

1081 (R1/8)
1 Piece(s)Available

8 Days or more

1082(R1/4)
1 Piece(s)Available

8 Days or more

1083(R3/8)
1 Piece(s)Available

8 Days or more

10102(R1/4)
1 Piece(s)Available

8 Days or more

10103(R3/8)
1 Piece(s)Available

8 Days or more

10123(R3/8)

Loading...

  1. 1

More Information

One-Touch Couplings for Clean Applications - 90 Deg. Elbow, Stainless Thread:Related Image
Specifications
Applicable FluidAir, Water, Chemicals
Operating Temperature Range0~80°C
Max. Operating Pressure0.9MPa (20°C)
Operating Vacuum Level-100kPa
■Features
· Clean environment compatible polypropylene (PP) is used for the main body.
· Plastic body is semitransparent so that fluid is recognizable from the outside.
■Precautions for Use
· For water, Inserts for Soft Tubes (>> Click here. PUIT, PUSIT) must be used, and keep the surge pressure to below max. pressure rating.
· If threaded portion is made of PP, tighten coupling by screwing hand tight, then giving 2 or 3 turns with a wrench. Over tightening may damage threads. Insufficient tightening may cause loosening or leaking.
· Due to creep deformation, screws may become loose and minute leakages may occur. Periodical tightening maintenance is recommended. If retightening does not work, then replace the coupling in use.
· When possibilities of machine and equipment damages exist due to fluid medium leakages, consider providing protective measures such as covers prior to use.
· No oil permitted.
 

Basic Information

Type One-Touch Couplings Application Clean circumstance Applicable Fluid Water / Air / Chemicals, Solvent
Operating Temperature Range 0::80°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.