(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - 2 Turn Elbow

Push to Connect Fittings - 2 Turn Elbow

Click this image to zoom it.

  • Volume Discount

•Application: Standard, Mini
•Type: One-Touch Couplings
•Thread Portion Material: C36000 Brass (Brass)
•Seal Material: Nitrile Rubber
•Compatible Fluid: Air

  • inCAD Components
One-Touch Couplings - 2 Turn Elbow:Related Image
・Materials
[ M ] Material: PBT Polybutylene Terephthalate (Polybutylene Terephthalate)

Specifications

Part Number
MSTEL6-1
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberL1L2L3BCGFPWrench Flats HThread Size MMass (g)
TypeD
USTE418.611.817.814.592.518.3
9.38M5x0.87.4
62214.526.515.511.22.522.61313R1/818.5
828.1183417.813.6327.81717R1/435
1027.5183419.416.3333.31717R1/457.5
1234.92244.822.419.7539.72024R1/298

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
USTE4
USTE6
USTE8
USTE10
USTE12
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. D (D1)
(φ)
1 Piece(s)Available

8 Days or more

4
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

12

Loading...

  1. 1

More Information

Specifications
Applicable FluidAir
Operating Temperature Range0~60°C
Max. Operating Pressure0.9MPa
Operating Vacuum Level-100kPa
 

Basic Information

Type One-Touch Couplings Seal Material Nitrile Rubber Thread Portion Material C36000 Brass (Brass)
Application Standard/Mini Applicable Fluid Air Fitting Type Screw Mount Branch
Operating Temperature Range 0::60°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.