(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Joint GWS □-□-S Series (Part Numbers)

New Joint GWS □-□-S Series
  • Volume Discount

Push-in fitting for pneumatic piping. Compact size for space saving. Work environment and device-friendly flame-resistant white body.
Single straight fitting

PDF

Part Number

Configured Part Number is shown.

Part Number
GWS4-M3-S
GWS4-M5-S
GWS6-6-S
GWS6-M5-S
GWS10-8-S
GWS12-10-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw
1 Piece(s)Available

8 Days or more

4MM3
1 Piece(s)Available

8 Days or more

4MM5
1 Piece(s)Available

8 Days or more

6R1/8
1 Piece(s)Available

8 Days or more

6MM5
1 Piece(s)Available

8 Days or more

10R1/4
1 Piece(s)Available

8 Days or more

12R3/8
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Main Body Brass (Electroless Nickel Plating) Gasket Standard (NBR)
Hammered Nipple Brass (Electroless Nickel Plating) Applicable Fluids Air Fitting Type Screw Mount Direction
Screw Mounting, Direction Single Base Straight Operating Temperature -10::60 Option No
Clean Spec. No Clean Specifications Material Limit Without Material Limit Ozone Resistance Specifications No

Additional Products in this Category

Tech Support