(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Junron One-Touch Fitting M Series (for General Piping) Male Y Connector

Junron One-Touch Fitting M Series (for General Piping) Male Y Connector
  • Volume Discount

[Features]
· Electroless nickel plating is applied as standard to metal parts.
· All brass parts in the M series nipples and plastic bodies have nickel plating applied as standard.
· Comes with a color seal for screw identification.
· Each of the different types of R (PT) screw are coated with a different colored seal so they can be identified at a glance (PAT.NO.1820889).
· You can position the body in accordance with the removal direction of the tube.
・R (PT) screw parts in elbows and Tees, and the resin mating parts rotate, allowing for free positioning according to the removal direction of the tube after the fitting has been mounted. Moreover, the screw can be tightened while the resin part is still fixed.
▪ The tube grip comes with a rotating mechanism.
▪ The tube grip rotates smoothly in the fitting, stopping the tube from turning.

PDF

Part Number

Configured Part Number is shown.

PYCM-8-PT1/4-PM

 
Part Number
PYCM-8-PT1/4-PM
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PBT V-Sealing Material Water-resistant NBR
Terminal Screw Material Brass (Nickel Plated) Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Branch Screw Mounting, Branch Male Y Connector Operating Temperature Range 0::+60
Tube Size 1(φ) 8 Terminal Screw T (inches)(inch) 1/4

Additional Products in this Category

Tech Support