(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Polycarbonate, type G (light loads).

Casters - Polycarbonate, type G (light loads).
  • Volume Discount

Polycarbonate casters for light loads, with swivel plate and rotation brake. Gasoline, oil and chemical resistant.

PDF

Part Number

Configured Part Number is shown.

Part Number
G-38PCS-G
G-38PCS-R
G-50PCS-G
G-50PCS-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Wheel color
1 Piece(s)Available

20 Days or more

~35.00285036284638381645Green
1 Piece(s)Available

8 Days or more

~35.00285036284638381645Red
1 Piece(s)Available

8 Days or more

35.01~80.00386546355947502150Green
1 Piece(s)Available

8 Days or more

35.01~80.00386546355947502150Red

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Wheel Material Polycarbonate
Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Load Category Light Load Stopper Presence
Wheel Bearings No

Additional Products in this Category

Tech Support