(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Shock Protector Adjustable FCK Series (Part Numbers)

Shock Protector  Adjustable FCK Series
  • Volume Discount

Shock killer available in three models: 1 m/s low speed model, 2 m/s medium speed model, and 3 m/s high speed model, allowing optimum selection *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

PDF

Part Number

Configured Part Number is shown.

FCK-L-3-C

 
Part Number
FCK-L-3-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Orifice Method Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Stroke S
(mm)
Nominal Mounting Screw M
(mm)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps
1 Piece(s)Available

10 Days or more

Single Orifice2029.416M20112749001860343Available

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Operating Environment Standard
Body Material Steel Operating Temperature Range(℃) -5::70 Locknut No
(Copper-Type) Material Limit Standard

Please check the type/dimensions/specifications of the part FCK-L-3-C in the Shock Protector Adjustable FCK Series series.

Products like this...

Part Number
FCK-H-0.5-C
FCK-H-0.6
FCK-H-0.6-C
FCK-L-5
FCK-L-5-C
FCK-L-6.5-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Orifice Method Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Stroke S
(mm)
Nominal Mounting Screw M
(mm)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps
1 Piece(s)Available

10 Days or more

Multi-orifice124.910M1238414709.86098Available
1 Piece(s)Available

10 Days or more

Multi-orifice145.910M1438018139.860146No
1 Piece(s)Available

10 Days or more

Multi-orifice145.910M1438818139.860146Available
1 Piece(s)Available

10 Days or more

Single Orifice254930M251155490033.160490No
1 Piece(s)Available

10 Days or more

Single Orifice254930M251173490033.160490Available
1 Piece(s)Available

10 Days or more

Single Orifice2563.740M251200.5490071.460636Available

Additional Products in this Category

Tech Support