(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shock Protector Adjustable FCK Series

Shock Protector  Adjustable FCK Series
  • Volume Discount

Shock killer available in three models: 1 m/s low speed model, 2 m/s medium speed model, and 3 m/s high speed model, allowing optimum selection *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FCK-H-0.5
FCK-H-0.5-C
FCK-H-0.6
FCK-H-0.6-C
FCK-H-0.18
FCK-H-0.18-C
FCK-H-1
FCK-H-1-C
FCK-H-3
FCK-H-3-C
FCK-H-5
FCK-H-5-C
FCK-H-6.5-C
FCK-H-8.1
FCK-H-8.1-C
FCK-H-20
FCK-H-20-C
FCK-H-40
FCK-H-40-C
FCK-H-45-C
FCK-H-73.5-C
FCK-L-0.3
FCK-L-0.3-C
FCK-L-0.4
FCK-L-0.4-C
FCK-L-0.15
FCK-L-0.15-C
FCK-L-1
FCK-L-1-C
FCK-L-3
FCK-L-3-C
FCK-L-5
FCK-L-5-C
FCK-L-6.5-C
FCK-L-8.1
FCK-L-8.1-C
FCK-M-0.5
FCK-M-0.5-C
FCK-M-0.6
FCK-M-0.6-C
FCK-M-0.18
FCK-M-0.18-C
FCK-M-1
FCK-M-1-C
FCK-M-3
FCK-M-3-C
FCK-M-5
FCK-M-5-C
FCK-M-6.5-C
FCK-M-8.1
FCK-M-8.1-C
FCK-M-20
FCK-M-20-C
FCK-M-40
FCK-M-40-C
FCK-M-45-C
FCK-M-73.5-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Orifice Method Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Stroke S
(mm)
Nominal Mounting Screw M
(mm)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps
1 Piece(s)Available

8 Days or more

Multi-orifice124.910M1237814709.86098No
1 Piece(s)Available

10 Days or more

Multi-orifice124.910M1238414709.86098Available
1 Piece(s)Available

10 Days or more

Multi-orifice145.910M1438018139.860146No
1 Piece(s)Available

10 Days or more

Multi-orifice145.910M1438818139.860146Available
1 Piece(s)Available

10 Days or more

Multi-orifice101.88M10358.96375.96058No
1 Piece(s)Available

22 Days or more

Multi-orifice101.88M10365.26375.96058Available
1 Piece(s)Available

10 Days or more

Multi-orifice189.812M183102264614.760235No
1 Piece(s)Available

10 Days or more

Multi-orifice189.812M183117264614.760235Available
1 Piece(s)Available

10 Days or more

Multi-orifice2029.416M20311035281860343No
1 Piece(s)Available

10 Days or more

Multi-orifice2029.416M20312735281860343Available
1 Piece(s)Available

10 Days or more

Multi-orifice254930M253155392033.160490No
1 Piece(s)Available

10 Days or more

Multi-orifice254930M253173392033.160490Available
1 Piece(s)Available

10 Days or more

Multi-orifice2563.740M253200.5392071.460636Available
1 Piece(s)Available

10 Days or more

Multi-orifice2779.325M273136637027.260538No
1 Piece(s)Available

10 Days or more

Multi-orifice2779.325M273156637027.260538Available
1 Piece(s)Available

10 Days or more

Multi-orifice3019635M3031881666044.1301175No
1 Piece(s)Available

10 Days or more

Multi-orifice3019635M303206.51666044.1301175Available
1 Piece(s)Available

10 Days or more

Multi-orifice3639250M3632352352068.6302351No
1 Piece(s)Available

10 Days or more

Multi-orifice3639250M363254.52352068.8302351Available
1 Piece(s)Available

12 Days or more

Multi-orifice4244150M423212.52702883.3102743Available
1 Piece(s)Available

10 Days or more

Multi-orifice4272080M423302.5270289864410Available
1 Piece(s)Available

10 Days or more

Single Orifice122.910M1217814709.86098No
1 Piece(s)Available

10 Days or more

Single Orifice122.910M1218414709.86098Available
1 Piece(s)Available

10 Days or more

Single Orifice143.910M1418018139.860146No
1 Piece(s)Available

10 Days or more

Single Orifice143.910M1418818139.860146Available
1 Piece(s)Available

10 Days or more

Single Orifice101.58M10158.96375.96058No
1 Piece(s)Available

10 Days or more

Single Orifice101.58M10165.26375.96058Available
1 Piece(s)Available

10 Days or more

Single Orifice189.812M181102264614.760235No
1 Piece(s)Available

10 Days or more

Single Orifice189.812M181117264614.760235Available
1 Piece(s)Available

10 Days or more

Single Orifice2029.416M20111049001860343No
1 Piece(s)Available

10 Days or more

Single Orifice2029.416M20112749001860343Available
1 Piece(s)Available

10 Days or more

Single Orifice254930M251155490033.160490No
1 Piece(s)Available

10 Days or more

Single Orifice254930M251173490033.160490Available
1 Piece(s)Available

10 Days or more

Single Orifice2563.740M251200.5490071.460636Available
1 Piece(s)Available

10 Days or more

Single Orifice2779.325M271136637027.260538No
1 Piece(s)Available

10 Days or more

Single Orifice2779.325M271156637027.260538Available
1 Piece(s)Available

10 Days or more

Irregular multi124.910M1227814709.86098No
1 Piece(s)Available

10 Days or more

Irregular multi124.910M1228414709.86098Available
1 Piece(s)Available

10 Days or more

Irregular multi145.910M1428018139.860146No
1 Piece(s)Available

10 Days or more

Irregular multi145.910M1428818139.860146Available
1 Piece(s)Available

10 Days or more

Irregular multi101.88M10258.96375.96058No
1 Piece(s)Available

10 Days or more

Irregular multi101.88M10265.26375.96058Available
1 Piece(s)Available

10 Days or more

Irregular multi189.812M182102264614.760235No
1 Piece(s)Available

10 Days or more

Irregular multi189.812M182117264614.760235Available
1 Piece(s)Available

10 Days or more

Irregular multi2029.416M20211035281860343No
1 Piece(s)Available

10 Days or more

Irregular multi2029.416M20212735281860343Available
1 Piece(s)Available

10 Days or more

Irregular multi254930M252155392033.160490No
1 Piece(s)Available

10 Days or more

Irregular multi254930M252173392033.160490Available
1 Piece(s)Available

10 Days or more

Irregular multi2563.740M252200.5392071.460636Available
1 Piece(s)Available

10 Days or more

Irregular multi2779.325M272136637027.260538No
1 Piece(s)Available

10 Days or more

Irregular multi2779.325M272156637027.260538Available
1 Piece(s)Available

10 Days or more

Irregular multi3019635M3021881666044.1301175No
1 Piece(s)Available

10 Days or more

Irregular multi3019635M302206.51666044.1301175Available
1 Piece(s)Available

10 Days or more

Irregular multi3639250M3622352352068.6302351No
1 Piece(s)Available

10 Days or more

Irregular multi3639250M362254.52352068.8302351Available
1 Piece(s)Available

10 Days or more

Irregular multi4244150M422212.52702883.3102743Available
1 Piece(s)Available

10 Days or more

Irregular multi4272080M422302.5270289864410No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Operating Environment Standard
Body Material Steel Operating Temperature Range(℃) -5::70 Locknut No
(Copper-Type) Material Limit Standard

Additional Products in this Category

Tech Support