(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Roller Followers - Complete Roller, NATV series. (Part Numbers)

Roller Followers - Complete Roller, NATV series.
  • Volume Discount

Bearing used for a mechanism in which the outer ring rolls on a track. Roller followers do not have a shank. A roller or cam follower can be configured. The shape of the outer ring can be cylindrical or spherical. Material is carbon steel. Available with seals.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NATV15LL/3AS
NATV15XLL/3AS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCategory Roller Type Roller O.D. D
(Ø)
Roller Width B
(mm)
Roller Follower ID
(mm)
Material Roller Lining Cam Follower Type Unit Roller Guiding Method Inner Ring Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Seal Inner Dia. F
(φ)
1 Piece(s)Available

11 Days or more

-Roller FollowerCylindrical Outer Ring351915[Carbon Steel] Carbon Steel--[Metric Series] Metric SystemFull rollers shapePresence18.4385000With seal-
1 Piece(s)Available

8 Days or more

10Roller FollowerCylindrical Outer Ring351915[Carbon Steel] Carbon Steel--[Metric Series] Metric SystemFull rollers shapePresence18.4385000With seal-

Loading...

  1. 1

Basic Information

Roller Follower Type Non-Separable Type Shaft No

Additional Products in this Category

Tech Support