(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Follower - Yolk Style, CY--L Series

Roller Follower - Yolk Style, CY--L Series

The RBC Roller design is unique compared to others with two paths of cylindrical rollers creating a stable outer ring support. The comparatively large diameter of the rollers provides substantially increased dynamic capacity and fatigue life. These rollers offer at least twice and up to nine times the fatigue life of conventional needle roller followers.
·With Seals
· Crowned

Part Number

Configured Part Number is shown.



Part Number
CY24L
CY32L
CY44L
CY64L
CY72L
CY128L
CY192L
Part NumberMinimum order quantityVolume DiscountDays to Ship Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
1 Piece(s)

9 Days

8007184613930
1 Piece(s)

9 Days

10231273573140
1 Piece(s)

9 Days

18683378102620
1 Piece(s)

86 Days

42703943021570
1 Piece(s)

9 Days

42703943021570
1 Piece(s)

9 Days

133446398337940
1 Piece(s)

12 Days

279792736178590

Loading...

  1. 1

Basic Information

Category Roller Follower Roller Type Spherical Outer Ring Material Carbon Steel
Roller Follower Type Non-Separate Unit Inch Series Roller Guiding Method Full Roller Type
Type Sealed and Crowned

Additional Products in this Category

Tech Support