(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Stretcher Unit

Stretcher Unit
  • Volume Discount

Stretcher units combine a steel frame with a take up unit. It is designed to allow the bearing unit to move freely in the frame, so there is no need to provide a separate take-up mechanism and the unit can be mounted simply by fastening with bolts. This type is primarily used in locations where the shaft center must be adjusted.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ASPT201-10
ASPT202-10
ASPT203-10
ASPT204-10
ASPT205-10
CM-UCM209D1
UCL207-20
UCL207-20D1
UCL208-10D1
UCL209-20D1
UCM210-50D1
UCM313-50D1
UCM314-50D1
UCT201-15
UCT204-15
UCT204-15D1
UCT205-15
UCT205-15D1
UCT206-15
UCT206-15D1
UCT207-23D1
UCT208-30
UCT208-30D1
UCT209-30
UCT209-30D1
UCT210-30
UCT210-30D1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSUnit, Type Bearing Unit, Type Unit Body Material Rolling Element Material Shaft Bore Dia. d
(φ)
Surface Treatment Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Cover Type Lubrication method Temperature Properties Nominal Number Heat Resistant Characteristics Basic Dynamic Load Rating Cr
(N)
Dimension L
(mm)
1 Piece(s)Available

11 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--12-96004600NoOil-Free TypeStandard----
1 Piece(s)Available

8 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--15-96004600NoOil-Free TypeStandard----
1 Piece(s)Available

8 Days or more

-[Framed Bearing Unit] Stretcher UnitTake-Up Type--17-96004600NoOil-Free TypeStandard----
1 Piece(s)Available

8 Days or more

-[Framed Bearing Unit] Stretcher UnitTake-Up Type--20-128006650NoOil-Free TypeStandard----
1 Piece(s)Available

Same day

Stock

-[Framed Bearing Unit] Stretcher UnitTake-Up Type--25-140007850NoOil-Free TypeStandard----
1 Piece(s)Available

11 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--45-3250020400Cast iron single closing coverOil Supply TypeStandardGroove-shaped steel frame---
1 Piece(s)Available

11 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--35-2570015300NoOil-Free TypeStandardLight groove-shaped steel frame---
1 Piece(s)Available

11 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--35-2570015300NoOil Supply TypeStandardLight groove-shaped steel frame---
1 Piece(s)Available

11 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--40-2910017800NoOil Supply TypeStandardLight groove-shaped steel frame---
1 Piece(s)Available

12 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--45-3250020400NoOil Supply TypeStandardLight groove-shaped steel frame---
1 Piece(s)Available

12 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--50-3500023200NoOil Supply TypeStandardGroove-shaped steel frame---
1 Piece(s)Available

12 Days or more

10[Framed Bearing Unit] Bearing Unit with Frame-SteelSteel65No---Oil Supply Type--Standard92500940
1 Piece(s)Available

11 Days or more

10[Framed Bearing Unit] Bearing Unit with Frame-SteelSteel70No---Oil Supply Type--Standard104000960
1 Piece(s)Available

8 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--12-128006650NoOil-Free TypeStandard----
1 Piece(s)Available

11 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--20-128006650NoOil-Free TypeStandard----
1 Piece(s)Available

11 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--20-128006650NoOil Supply TypeStandard----
1 Piece(s)Available

11 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--25-140007850NoOil-Free TypeStandard----
1 Piece(s)Available

11 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--25-140007850NoOil Supply TypeStandard----
1 Piece(s)Available

8 Days or more

-[Framed Bearing Unit] Stretcher UnitTake-Up Type--30-1950011300NoOil-Free TypeStandard----
1 Piece(s)Available

11 Days or more

-[Framed Bearing Unit] Stretcher UnitTake-Up Type--30-1950011300NoOil Supply TypeStandard----
1 Piece(s)Available

8 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--35-2570015300NoOil Supply TypeStandard----
1 Piece(s)Available

11 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--40-2910017800NoOil-Free TypeStandard----
1 Piece(s)Available

11 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--40-2910017800NoOil Supply TypeStandard----
1 Piece(s)Available

11 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--45-3250020400NoOil-Free TypeStandard----
1 Piece(s)Available

11 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--45-3250020400NoOil Supply TypeStandard----
1 Piece(s)Available

11 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--50-3500023200NoOil-Free TypeStandard----
1 Piece(s)Available

11 Days or more

10[Framed Bearing Unit] Stretcher UnitTake-Up Type--50-3500023200NoOil Supply TypeStandard----

Loading...

  1. 1

Basic Information

Bearing Inner Dia. Shape Cylindrical Bore Set Screw

Additional Products in this Category

Tech Support