(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Roller Bearing - Single Row (Part Numbers)

Tapered Roller Bearing - Single Row
  • On Sale Till 07/03/2025
  • Volume Discount

Tapered roller bearings utilize conical rollers and raceways, arranged so that the rollers and raceways meet at a common apex. The rollers are guided by contact between the large end of the roller and a rib on the inner ring. This provides high capacity for radial and single thrust loads.


NTN’s pioneering efforts in developing crowned rollers have resulted in greater load-carrying capability and longer bearing life. Crowned rollers under load distribute stress equally along their full length of contact with the raceways, thereby eliminating stress concentration at the roller ends. This design concept also compensates for minor misalignment between shaft and housing bore and deflection under load, thereby reducing stress concentration.

PDF

Part Number

Configured Part Number is shown.

Part Number
4T-18590/18520
4T-2788/2720
4T-30203
4T-30204
4T-30204P5
4T-30205
4T-30205P5
4T-30206
4T-30207
4T-30207P5
4T-30208
4T-30208P5
4T-30209
4T-30210
4T-30211
4T-30212
4T-30213
4T-30214
4T-30215
4T-30216
4T-30302
4T-30303
4T-30304
4T-30304A
4T-30305
4T-30305D
4T-30306
4T-30306D
4T-30307
4T-30307D
4T-30308
4T-30308D
4T-30309
4T-30309D
4T-30310
4T-30310D
4T-30311
4T-30311D
4T-32004X
4T-32004XP5
4T-32005X
4T-32006X
4T-32006XP5
4T-32007X
4T-32008X
4T-32009X
4T-32010X
4T-32011X
4T-320/28X
4T-32203R
4T-32204
4T-32205
4T-32206
4T-32207
4T-32208
4T-32209
4T-32210
4T-32304
4T-32305
4T-33005
4T-33008
4T-33012
4T-33109
4T-33205
4T-33206
4T-33211
4T-LM11949/LM11910
4T-LM12749/LM12710
4T-LM48548/LM48510
4T-M12649/M12610
30202
30203
30205
30206
30208
30210
30211
30211UP4
30212
30212U
30215
30216
30216UP5
30217U
30218U
30219U
30220
30220U
30222
30224
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Direction I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Precision (JIS) Size Standards Basic Load Rating, Dynamic Rating
(N)
Contact angle
(Degree)
Revolution Frequency
(rpm)
Series Cone roller bearing large-capacity type (symbol: 4T-orU) JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

10Radial41.27573.02517.462-Inch Base46000-5000-4T---
1 Piece(s)Available

11 Days or more

10Radial38.176.225.654-Inch Base73000-5100-4T---
1 Piece(s)Available

8 Days or more

-Radial174013.25-Metric System20500-9900-4T---
1 Piece(s)Available

44 Days or more

-Radial204715.25-Metric System28200-8800-4T---
1 Piece(s)Available

8 Days or more

10Radial204715.25Grade 5Metric System28200-8800-4T---
1 Piece(s)Available

8 Days or more

-Radial255216.25-Metric System31500-7300-4T---
1 Piece(s)Available

8 Days or more

10Radial255216.25Grade 5Metric System31500-7300-4T---
1 Piece(s)Available

Same day

Stock

-Radial306217.25-Metric System43500-6300-4T---
1 Piece(s)Available

44 Days or more

-Radial357218.25-Metric System55500-5500-4T---
1 Piece(s)Available

11 Days or more

10Radial357218.25Grade 5Metric System55500-5500-4T---
1 Piece(s)Available

8 Days or more

-Radial408019.75-Metric System61000-4900-4T---
1 Piece(s)Available

10 Days or more

10Radial408019.75Grade 5Metric System61000-4900-4T---
1 Piece(s)Available

8 Days or more

-Radial458520.75-Metric System67500-4400-4T---
1 Piece(s)Available

Same day

Stock

-Radial509021.75-Metric System77000-4000-4T---
1 Piece(s)Available

11 Days or more

-Radial5510022.75-Metric System9300-3600-4T---
1 Piece(s)Available

8 Days or more

10Radial6011023.75-Metric System105000-3400-4T---
1 Piece(s)Available

8 Days or more

10Radial6512024.75-Metric System123000-3100-4T---
1 Piece(s)Available

8 Days or more

10Radial7012526.25-Metric System131000-2900-4T---
1 Piece(s)Available

8 Days or more

-Radial7513027.25-Metric System139000-2700-4T---
1 Piece(s)Available

11 Days or more

-Radial8014028.25-Metric System160000-2500-4T---
1 Piece(s)Available

8 Days or more

-Radial154214.25-Metric System23200-9900-4T---
1 Piece(s)Available

8 Days or more

-Radial174715.25-Metric System28900-9000-4T---
1 Piece(s)Available

11 Days or more

10Radial205216.25-Metric System46500-8000-4T---
1 Piece(s)Available

Same day

Stock

-Radial205216.25-Metric System36500-8000-4T---
1 Piece(s)Available

Same day

Stock

-Radial256218.25-Metric System48500-6700-4T---
1 Piece(s)Available

11 Days or more

10Radial256218.25-Metric System40500More than 24°, 32° or less5900-4T---
1 Piece(s)Available

8 Days or more

-Radial307220.75-Metric System60000-5700-4T---
1 Piece(s)Available

11 Days or more

10Radial307220.75-Metric System48500More than 24°, 32° or less5000-4T---
1 Piece(s)Available

8 Days or more

-Radial358022.75-Metric System75000-5000-4T---
1 Piece(s)Available

10 Days or more

10Radial358022.75-Metric System63500More than 24°, 32° or less4400-4T---
1 Piece(s)Available

12 Days or more

-Radial409025.25-Metric System91500-4400-4T---
1 Piece(s)Available

11 Days or more

10Radial409025.25-Metric System77000More than 24°, 32° or less3900-4T---
1 Piece(s)Available

14 Days or more

-Radial4510027.25-Metric System111000-4000-4T---
1 Piece(s)Available

11 Days or more

10Radial4510027.25-Metric System96000More than 24°, 32° or less3500-4T---
1 Piece(s)Available

11 Days or more

-Radial5011029.25-Metric System133000-3600-4T---
1 Piece(s)Available

8 Days or more

10Radial5011029.25-Metric System113000More than 24°, 32° or less3200-4T---
1 Piece(s)Available

8 Days or more

10Radial5512031.5-Metric System155000-2900-4T---
1 Piece(s)Available

12 Days or more

10Radial5512031.5-Metric System132000More than 24°, 32° or less2900-4T---
1 Piece(s)Available

8 Days or more

10Radial204215-Metric System24900-9500-4T---
1 Piece(s)Available

8 Days or more

10Radial204215Grade 5Metric System24900-9500-4T---
1 Piece(s)Available

8 Days or more

-Radial254715-Metric System27800-7900-4T---
1 Piece(s)Available

44 Days or more

-Radial305517-Metric System37500-6900-4T---
1 Piece(s)Available

8 Days or more

10Radial305517Grade 5Metric System37500-6900-4T---
1 Piece(s)Available

Same day

Stock

-Radial356218-Metric System41500-6100-4T---
1 Piece(s)Available

8 Days or more

-Radial406819-Metric System50000-5300-4T---
1 Piece(s)Available

8 Days or more

-Radial457520-Metric System57500-4800-4T---
1 Piece(s)Available

8 Days or more

-Radial508020-Metric System82500-4400-4T---
1 Piece(s)Available

8 Days or more

-Radial559023-Metric System80500-4000-4T---
1 Piece(s)Available

Same day

Stock

10Radial285216-Metric System33000-7300-4T---
1 Piece(s)Available

8 Days or more

10Radial174017.25-Metric System27300-9900Without international compatibility4T---
1 Piece(s)Available

8 Days or more

10Radial204719.25-Metric System36500-8800-4T---
1 Piece(s)Available

8 Days or more

-Radial255219.25-Metric System42000-7300-4T---
1 Piece(s)Available

8 Days or more

-Radial306221.25-Metric System54500-6300-4T---
1 Piece(s)Available

8 Days or more

-Radial357224.25-Metric System72500-5500-4T---
1 Piece(s)Available

8 Days or more

-Radial408024.75-Metric System79500-4900-4T---
1 Piece(s)Available

8 Days or more

-Radial458524.75-Metric System82000-4400-4T---
1 Piece(s)Available

8 Days or more

-Radial509024.75-Metric System87500-4000-4T---
1 Piece(s)Available

8 Days or more

10Radial205222.25-Metric System46500-8000-4T---
1 Piece(s)Available

8 Days or more

-Radial256225.25-Metric System61500-6700-4T---
1 Piece(s)Available

8 Days or more

10Radial254717-Metric System32500-8000-4T---
1 Piece(s)Available

Same day

Stock

10Radial406822-Metric System59500-5300-4T---
1 Piece(s)Available

11 Days or more

10Radial609527-Metric System93500-3700-4T---
1 Piece(s)Available

12 Days or more

10Radial458026-Metric System84500-4700-4T---
1 Piece(s)Available

8 Days or more

10Radial255222-Metric System47500-7300-4T---
1 Piece(s)Available

8 Days or more

10Radial306225-Metric System65000-6300-4T---
1 Piece(s)Available

11 Days or more

10Radial5510035-Metric System138000-3600-4T---
1 Piece(s)Available

Same day

Stock

10Radial19.0545.23716.637-Inch Base28300-8900-4T---
1 Piece(s)Available

8 Days or more

10Radial21.98645.97416.637-Inch Base29600-8400LM12710 Type4T---
1 Piece(s)Available

8 Days or more

10Radial34.92565.08818.288-Inch Base46500-5700J type4T---
1 Piece(s)Available

8 Days or more

10Radial21.4350.00518.288-Inch Base38000-8000-4T---
1 Piece(s)Available

Same day

Stock

-Radial153511.75-Metric System-----4547359002850213-902253
1 Piece(s)Available

Same day

Stock

-Radial / Thrust174013.25-Metric System20500-9900-----
1 Piece(s)Available

44 Days or more

-Radial / Thrust255216.25-Metric System31500-7300-----
1 Piece(s)Available

Same day

Stock

-Radial / Thrust306217.25-Metric System43500-6300-----
1 Piece(s)Available

Same day

Stock

-Radial / Thrust408019.75-Metric System61000-4900-----
1 Piece(s)Available

8 Days or more

-Radial / Thrust509021.75-Metric System77000-4000-----
1 Piece(s)Available

Same day

Stock

-Radial / Thrust5510022.75-Metric System93000-3600-----
1 Piece(s)Available

10 Days or more

10Radial5510022.75Grade 4Metric System93000-3600-U---
1 Piece(s)Available

Same day

Stock

-Radial / Thrust6011023.75-Metric System105000-3400-----
1 Piece(s)Available

8 Days or more

-Radial6011023.75-Metric System130000-3400-U---
1 Piece(s)Available

8 Days or more

-Radial / Thrust7513027.25-Metric System139000-2700-----
1 Piece(s)Available

8 Days or more

-Radial / Thrust8014028.25-Metric System160000-2500-----
1 Piece(s)Available

10 Days or more

10Radial8014028.25Grade 5Metric System160000-2500-U---
1 Piece(s)Available

14 Days or more

10Radial8515030.5-Metric System183000-2400-U---
1 Piece(s)Available

14 Days or more

10Radial9016032.5-Metric System208000-2200-U---
1 Piece(s)Available

8 Days or more

-Radial9517034.5-Metric System226000-2100-U---
1 Piece(s)Available

8 Days or more

10Radial / Thrust10018037-Metric System258000-2000-----
1 Piece(s)Available

12 Days or more

10Radial10018037-Metric System258000-2000-U---
1 Piece(s)Available

14 Days or more

10Radial / Thrust11020041-Metric System325000-1800Type EA----
1 Piece(s)Available

11 Days or more

10Radial / Thrust12021543.5-Metric System345000-1700Type EM----

Loading...

Basic Information

Raceway Ring Shape Tapered Roller Inner/Outer Ring Material Steel Number of Raceway Ring Rows Single Row
Specifications/Environment Standard Rolling Element Material Steel Outer Ring Type Flat

Additional Products in this Category

Tech Support