(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Needle Roller Bearing - Caged (K10X14X8)

Needle Roller Bearing - Caged K10X14X8
  • Volume Discount

•Specification: Standard
•Standard Size: Metric Series
•Outer Ring: No Outer Ring
•Load Direction: Radial
•Precision Ji: Class 0

PDF

Part Number

Configured Part Number is shown.

K10X14X8

 
Part Number
K10X14X8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Number of Raceway Ring Rows Retainer Type Basic Load Rating, Dynamic Rating
(N)
Revolution Frequency
(rpm)
1 Piece(s)Available

11 Days or more

1010148Single Row-430019000

Loading...

  1. 1

Basic Information

Raceway Ring Shape Needle Roller Load Direction Radial Inner/Outer Ring Material Steel
Outer Ring No Outer Ring Precision (JIS) Grade 0 Size Standards Metric System
Specifications/Environment Standard Rolling Element Material Steel

Please check the type/dimensions/specifications of the part K10X14X8 in the Needle Roller Bearing - Caged series.

Products like this...

Part Number
K100X108X30
K10X14X10
K10X14X13
K110X117X24
K120X127X24
K120X127X34
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Number of Raceway Ring Rows Retainer Type Basic Load Rating, Dynamic Rating
(N)
Revolution Frequency
(rpm)
1 Piece(s)Available

11 Days or more

1010010830Single Row-760002700
1 Piece(s)Available

8 Days or more

10101410Single Row-550019000
1 Piece(s)Available

8 Days or more

10101413Single Row-660019000
1 Piece(s)Available

11 Days or more

1011011724Single Row-545002400
1 Piece(s)Available

11 Days or more

1012012724Single Row-575002200
1 Piece(s)Available

11 Days or more

1012012734Single Row-820002200

Additional Products in this Category

Tech Support