(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Ball Bearings - Single Row. (Part Numbers)

Small Ball Bearings - Single Row.
  • Volume Discount

Small diameter ball bearings with a bearing outer diameter of less than 9 mm, a bearing inner diameter of less than 10 mm, and a bearing outer diameter of 9 mm or more.[Features]-Small diameter sizes are available.-Suitable for high-speed rotation.・ Open type, sealed ball bearings with grease (both seals or both shield bearings), and bearings with retaining rings are available.[Applications]-Can be used for parts that rotate at high speeds with low friction torque and for all applications that require low noise and low vibration.

PDF

Part Number

Configured Part Number is shown.

607Z

 
Part Number
607Z
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Inner/Outer Ring Material Bearing Style Outer Ring Shape I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Specifications/Environment Load Direction Rolling Element Material Retainer Type Seal, Shield Symbols Contact angle symbol Preload Mark Holder Symbol Grease symbol
1 Piece(s)Available

Same day

Stock

10BallSteelSingle ShieldedFlat7196224040000StandardRadialSteelPunchingZ----

Loading...

  1. 1

Basic Information

Precision Grade 0 Number of Raceway Ring Rows Single Row Size Standards Metric System

Please check the type/dimensions/specifications of the part 607Z in the Small Ball Bearings - Single Row. series.

Products like this...

Part Number
603ZZ
604ZZ
604ZZ/1K
607ZZ
607ZZ/1K
608
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Inner/Outer Ring Material Bearing Style Outer Ring Shape I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Specifications/Environment Load Direction Rolling Element Material Retainer Type Seal, Shield Symbols Contact angle symbol Preload Mark Holder Symbol Grease symbol
1 Piece(s)Available

Same day

Stock

10BallSteelDouble ShieldedFlat39563550000StandardRadialSteelPunchingZZ----
1 Piece(s)Available

Same day

Stock

10BallSteelDouble ShieldedFlat412497043000StandardRadialSteelPunchingZZ----
1 Piece(s)Available

8 Days or more

10BallSteelDouble ShieldedFlat412497043000StandardRadialSteelPunchingZZ---/1K
1 Piece(s)Available

Same day

Stock

10BallSteelDouble ShieldedFlat7196224034000StandardRadialSteelPunchingZZ----
1 Piece(s)Available

8 Days or more

10BallSteelDouble ShieldedFlat7196224034000StandardRadialSteelPunchingZZ---/1K
1 Piece(s)Available

Same day

Stock

-BallSteelOpen TypeFlat8227335032000StandardRadialSteelPunching-----

Additional Products in this Category

Tech Support