(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ball bearings designed to receive thrust loads during high-speed operation.[Features]-Composed of a washer-shaped track board with a track groove on which balls roll.-Spherical centering washer type and centering washer type can be selected, and mounting error can be tolerated in both single and double types.-Thrust ball bearings are divided into a flat seat type and a centered seat type according to the shape of the seat of the housing track board, and can receive an axial load.・ Axial load can be received, but radial load cannot be received.[Use]-Can be used for automobile-related and general industrial equipment.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Thrust Ball | Inner/Outer Ring Material | Steel | Bearing Style | Open Type |
---|---|---|---|---|---|
Outer Ring Shape | Flat | Precision | Grade 0 | Specifications, Environment | Standard |
Load Direction | Thrust | Outer Ring | With Outer Ring | Number of Raceway Ring Rows | Single Row |
Size Standards | Metric System | Rolling Element Material | Steel | Retainer Type | Punching |
Precision Grade Symbol | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy