(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thrust Self-Aligning Roller Bearing

Thrust Self-Aligning Roller Bearing
  • Volume Discount

•Specification: Standard
•Standard Size: Metric Series
•Outer Ring: With Outer Ring
•Load Direction: Thrust
•Precision Ji: Class 0

PDF

Part Number

Configured Part Number is shown.

Part Number
29276
29317
29318
29322
29330
29344
29348
29360
29414
29418E
29438
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Load Rating, Dynamic Rating
(N)
Revolution Frequency
(rpm)
1 Piece(s)Available

11 Days or more

10380520851590000700
1 Piece(s)Available

11 Days or more

1085150392650002300
1 Piece(s)Available

11 Days or more

1090155392850002300
1 Piece(s)Available

11 Days or more

10110190484450001800
1 Piece(s)Available

11 Days or more

10150250606750001400
1 Piece(s)Available

11 Days or more

10220360851390000940
1 Piece(s)Available

11 Days or more

10240380851380000910
1 Piece(s)Available

11 Days or more

103004801092140000700
1 Piece(s)Available

11 Days or more

1070150483650002200
1 Piece(s)Available

11 Days or more

1090190605450001700
1 Piece(s)Available

11 Days or more

101903801152010000840

Loading...

  1. 1

Basic Information

Raceway Ring Shape Self-aligning roller Load Direction Thrust Inner/Outer Ring Material Steel
Outer Ring With Outer Ring Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row
Size Standards Metric System Specifications/Environment Standard Rolling Element Material Steel
Outer Ring Type Flat Retainer Type Momi removing

Additional Products in this Category

Tech Support