(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel High Pressure Fittings Half Union (Part Numbers)

Stainless Steel High Pressure Fittings Half Union
  • Volume Discount

•Material: Stainless Steel
•Connection Thread Type: R
•Type: Fitting
•Operating Temperature Range (?): -196::360
•Connection Type: Thread <-> Tube, Direction

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KH-01-2
KH-6-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Type - Thread, Tube Direction Tube O.D. D (D1)
(φ)
1 Piece(s)Available

42 Days or more

10Union Straight3.17
1 Piece(s)Available

10 Days or more

10[Male Straight] Male Straight6

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Thread Type R Thread Nominal 1/4B
Operating Temperature Range(℃) -196::360

Additional Products in this Category

Tech Support