(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Fitting Straight Union for High Pressure

Stainless Steel Fitting Straight Union for High Pressure
  • Volume Discount

•Material: Stainless Steel
•Connection Type - Equal Diameter Tube: Union Straight
•Type: Fitting
•Operating Temperature Range (?): -196::360
•Connection Type: Pipe <-> Pipe, Equal Dia.

PDF

Part Number

Configured Part Number is shown.

KS-8

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Material316 Stainless SteelTypeFitting
Applicable FluidWater / AirConnection TypePipe⇔Pipe, same diameters
Connection Type - Equal Diameter TubeUnion StraightTube O.D. D (D1)(φ)8
Operating Temperature Range(℃)-196~360RoHS10
Part Number
KS-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

58 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union Straight Tube O.D. D (D1)(φ) 8
Operating Temperature Range(℃) -196::360

Please check the type/dimensions/specifications of the part KS-8 in the Stainless Steel Fitting Straight Union for High Pressure series.

Additional Products in this Category

Tech Support