(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Paint

Paint
  • Volume Discount

Hose for painting and spraying. Optimal for the transport of paint and other solvents as well as painting work. Translucent fluid to put your mind at ease.

Part Number

Configured Part Number is shown.

Part Number
P-7
P-9
P-720
P-920
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)
1 Piece(s)Available

10 Days or more

1010.5740100
1 Piece(s)Available

10 Days or more

1013950100
1 Piece(s)Available

9 Days or more

1010.574020
1 Piece(s)Available

11 Days or more

101395020

Loading...

  1. 1

Basic Information

Applicable Fluid Chemical Mounting Metal Pieces(Fittings etc.,) No Hose Material Nylon + Polyurethane
Operating Pressure Range(MPa) 0::0.5 Color Yellow Transparent Properties Pressure Resistance
Operating Temperature Range(℃) -5::50

Additional Products in this Category

Tech Support