(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bronze JIS-Standard 5K Globe Valve Screwing

Bronze JIS-Standard 5K Globe Valve Screwing
  • Volume Discount

Bronze globe valves
For complete product overview and details on Bronze JIS-Standard 5K Globe Valve Screwing see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
K-10A
K-15A
K-20A
K-25A
K-32A
K-40A
K-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Applicable Fluid Water / Air / Oil / Gas / Steam Main Body Shape Straight
Nominal Pressure 5K Body Material CAC406 Operation Method Manual
Supply Side, Connection Type Rc Body Lining No Handle Shape Round-shaped handle
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support