(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cast/Stainless Steel Class-600 Ball Valve Screw Fittings

Cast/Stainless Steel Class-600 Ball Valve Screw Fittings
  • Volume Discount

This is a cast steel ball valve

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SCTK-8A
SCTK-10A
SCTK-15A
SCTK-20A
SCTK-25A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

10 Days or more

1/4B(8A)1/4B(8A)
1 Piece(s)Available

10 Days or more

--
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water Main Body Shape Straight
Nominal Pressure Rating 600 Type Body Material Cast Steel Operation Method Manual
Supply Side, Connection Type Rc Body Lining No Handle Shape Lever
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support