(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel General-Purpose Type 600 Ball Valve Screw-in

Stainless Steel General-Purpose Type 600 Ball Valve Screw-in
  • Volume Discount

A stainless steel, threaded, general-purpose 600 type ball valve—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: stainless cast steel
· Shape: straight
· Working fluid: water

PDF

Part Number

Configured Part Number is shown.

Part Number
UTK-8A
UTK-10A
UTK-15A
UTK-20A
UTK-25A
UTK-32A
UTK-40A
UTK-50A
UTKM-8A
UTKM-10A
UTKM-15A
UTKM-20A
UTKM-25A
UTKM-32A
UTKM-40A
UTKM-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

Same day

Stock

[Cast Stainless Steel] CF-8 Stainless Steel Cast1/4B(8A)1/4B(8A)
1 Piece(s)Available

Same day

Stock

[Cast Stainless Steel] CF-8 Stainless Steel Cast3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast1/2B(15A)1/2B(15A)
1 Piece(s)Available

Same day

Stock

[Cast Stainless Steel] CF-8 Stainless Steel Cast3/4B(20A)3/4B(20A)
1 Piece(s)Available

Same day

Stock

[Cast Stainless Steel] CF-8 Stainless Steel Cast1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast2B(50A)2B(50A)
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast2B(50A)2B(50A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water Main Body Shape Straight
Nominal Pressure Rating 600 Type Operation Method Manual Supply Side, Connection Type Rc
Body Lining No Handle Shape Lever Control Side, Connection Type Rc

Additional Products in this Category

Tech Support