(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel General-Purpose 10K Gate Valve Flange

Stainless Steel General-Purpose 10K Gate Valve Flange
  • Volume Discount

[Features]
· By solving problems associated with brass and ductile iron made products, including insufficient strength and rust resistance, JIS B 2011 bronze valve have been developed for use.
· Easy-use, high-quality, long-life flange and screw-in type stainless steel valves for dealing with rusty tap water that conform to Public Construction Work Standard Specifications (Machine Facility Works) and Japan Stainless Steel Association SAS358 Standards.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UEB-32A
UEB-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Pipe Flange Control Side Nominal The Pipe Flange
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CF-8 Stainless Steel Cast Applicable Fluids Water / Air / Oil / Gas / Steam
Nominal Pressure 10K Type of Gate Valve Internal Thread Type Supply Side, Connection Type Pipe flange
Control Side Connection Types Pipe flange Handle Shape Round-shaped handle Main Body Lining No
Operation Mode Manual Zysk CF-8 Stainless Steel Cast

Additional Products in this Category

Tech Support