(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

J5K Bronze Screw Down Gate Valve (JIS B 2011) New JIS Mark Displayed

J5K Bronze Screw Down Gate Valve (JIS B 2011) New JIS Mark Displayed
  • Volume Discount

A valve that is safe for use in corrosive environments.

Part Number

Configured Part Number is shown.

Part Number
J5-BSR-15A
J5-BSR-20A
J5-BSR-25A
J5-BSR-32A
J5-BSR-40A
J5-BSR-50A
J5-BSR-65A
J5-BSR-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
1 Piece(s)Available

10 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)50127
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)60146
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)65171
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)75213
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)85244
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)95293
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)115366
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)130429

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CAC406 Applicable Fluids Water
Nominal Pressure 5K Supply Side, Connection Type Rc Control Side Connection Types Rc
Handle Shape Round-shaped handle Operating Temperature Range(℃) -29::120 Operation Mode Manual
Details of Maximum Allowable Pressure (-29~100℃)(MPa) 0.7 Details of Maximum Allowable Pressure (at 134°C)(MPa) 0.5

Additional Products in this Category

Tech Support