(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel General-Purpose 10K Globe Valve Screw-in (Part Numbers)

Stainless Steel General-Purpose 10K Globe Valve Screw-in
  • Volume Discount

•Nominal Pressure: 10K
•Operation Method: Manual Type
•Handle Shape: Round-shaped handle
•Supply Side Connection Type: Rc
•Control Side Connection Type: Rc

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UCL-8A
UCL-10A
UCL-15A
UCL-20A
UCL-25A
UCL-32A
UCL-40A
UCL-50A
UD-10A
UD-15A
UD-20A
UD-25A
UD-32A
UD-40A
UD-50A
UJ-10A
UJ-15A
UJ-20A
UJ-25A
UJ-32A
UJ-40A
UJ-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Zysk
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)304 Stainless Steel
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)304 Stainless Steel
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)304 Stainless Steel
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)304 Stainless Steel
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)304 Stainless Steel
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1 1/4B(32A)304 Stainless Steel
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1 1/2B(40A)304 Stainless Steel
1 Piece(s)Available

8 Days or more

2B(50A)2B(50A)304 Stainless Steel
1 Piece(s)Available

10 Days or more

3/8B(10A)3/8B(10A)PTFE
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)PTFE
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)PTFE
5 Piece(s)Available

10 Days or more

1B(25A)1B(25A)PTFE
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)PTFE
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1 1/2B(40A)PTFE
1 Piece(s)Available

8 Days or more

2B(50A)2B(50A)PTFE
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)304 Stainless Steel/SCS13A
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)304 Stainless Steel/SCS13A
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)304 Stainless Steel/SCS13A
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)304 Stainless Steel/SCS13A
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1 1/4B(32A)304 Stainless Steel/SCS13A
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)304 Stainless Steel/SCS13A
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)304 Stainless Steel/SCS13A

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Applicable Fluid Water / Air / Oil / Gas / Steam Main Body Shape Straight
Nominal Pressure 10K Body Material CF-8 Stainless Steel Cast Operation Method Manual
Supply Side, Connection Type Rc Body Lining No Handle Shape Round-shaped handle
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support