(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Stainless Steel Long Nipple Fitting, Threaded

Part Number

Configured Part Number is shown.

 
Part Number
PK50L-8A
PK75L-10A
PK100L-10A
PK100L-15A
PK100L-40A
PK150L-20A
PK150L-40A
PK200L-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Face‐to‐Face
(mm)
Ordering Unit
(piece)
1 Piece(s)Available

8 Days or more

1/4B(8A)501
1 Piece(s)Available

8 Days or more

3/8B(10A)751
1 Piece(s)Available

8 Days or more

3/8B(10A)1001
1 Piece(s)Available

8 Days or more

1/2B(15A)1001
30 Piece(s)Available

15 Days or more

1 1/2B(40A)10030
1 Piece(s)Available

15 Days or more

3/4B(20A)15030
15 Piece(s)Available

10 Days or more

1 1/2B(40A)15015
5 Piece(s)Available

10 Days or more

2B(50A)2005

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Steel Pipe
Connecting Shape Single Nipples Connection Thread Type M1 R Surface Treatment No
Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -29::120
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support