(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A stainless steel socket screw fitting with different diameters from Kitz, a top-class Japanese company with experience in the field of screw fittings and parts for tubing.
· Material: Stainless steel.
· For use with water or air.
Part Number
Configured Part Number is shown.
PRS(1)-50A
Material | [Stainless Steel] SCS13A (Lost Wax) | Max. Operating Pressure(MPa) | 2 |
---|---|---|---|
Connection Type | Screw⇔Screw Different Diameter | Connecting Shape | Socket |
Connection Thread Type M1 | Rc | Connection Thread Type M2 | Rc |
Thread Nominal M1 | 2B(50A) | Thread Nominal M2 | 1 1/2B(40A) |
Surface Treatment | No | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Divisions of Max. Operating Pressure | 2.0Mpa or Less | Operating Temperature Range(℃) | -29~120 |
Show More | |||
Type | Fitting | Interior Resin Lining | No |
Ordering Unit(piece) | 1 | RoHS | - |
Show Less |
Material | SCS13A (Lost Wax) | Max. Operating Pressure(MPa) | 2 | Connection Type | Screw⇔Screw Different Diameter |
---|---|---|---|---|---|
Connecting Shape | Socket | Connection Thread Type M1 | Rc | Connection Thread Type M2 | Rc |
Surface Treatment | No | Applicable Fluid | Water / Air / Steam / Gas / Oil | Divisions of Max. Operating Pressure | 2.0Mpa or Less |
Operating Temperature Range(℃) | -29::120 | Type | Fitting | Interior Resin Lining | No |
Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part PRS(1)-50A in the Stainless Steel Different Diameters Socket Screw Fitting series.
Part Number |
---|
PRS(1)-25A |
PRS(1)-32A |
PRS(1)-40A |
PRS(1)-8A |
PRS(2)-10A |
PRS(2)-15A |
Part Number |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy