(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Different Diameters Elbow Fitting with Screw-in (Part Numbers)

Stainless Steel Different Diameters Elbow Fitting with Screw-in
  • Volume Discount

A stainless steel elbow screw fitting with different diameters from Kitz, a top-class Japanese company with experience in the field of screw fittings and parts for tubing.
· Material: Stainless steel.
· For use with water or air.

PDF

Part Number

Configured Part Number is shown.

Part Number
PRL(1)-10A
PRL(1)-15A
PRL(1)-20A
PRL(1)-25A
PRL(1)-32A
PRL(1)-40A
PRL(1)-50A
PRL(2)-15A
PRL(2)-20A
PRL(2)-25A
PRL(2)-32A
PRL(2)-40A
PRL(2)-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Thread Nominal M2
1 Piece(s)Available

6 Days or more

103/8B(10A)1/4B(8A)
1 Piece(s)Available

6 Days or more

101/2B(15A)3/8B(10A)
1 Piece(s)Available

6 Days or more

103/4B(20A)1/2B(15A)
1 Piece(s)Available

8 Days or more

101B(25A)3/4B(20A)
1 Piece(s)Available

10 Days or more

101 1/4B(32A)1B(25A)
1 Piece(s)Available

8 Days or more

101 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

102B(50A)1 1/2B(40A)
1 Piece(s)Available

6 Days or more

101/2B(15A)1/4B(8A)
1 Piece(s)Available

6 Days or more

103/4B(20A)3/8B(10A)
1 Piece(s)Available

6 Days or more

101B(25A)1/2B(15A)
1 Piece(s)Available

8 Days or more

101 1/4B(32A)3/4B(20A)
1 Piece(s)Available

8 Days or more

101 1/2B(40A)1B(25A)
1 Piece(s)Available

8 Days or more

102B(50A)1 1/4B(32A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Thread Nominal M2

Loading...

  1. 1

Basic Information

Material CF-8 Stainless Steel Cast Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Different Diameter
Connecting Shape 90° Elbow Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Surface Treatment No Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less
Operating Temperature Range(℃) -29::120 Type Fitting Interior Resin Lining No
Ordering Unit(piece) 1

Additional Products in this Category

Tech Support